Toggle Clamp Types

A Toggle Clamp is used to securely locate stationary workpieces and other components in position through a combination of levers and pivot points This quick-acting and versatile workholding product is available in a variety of action types that have specific applications and designs based on an operator’s requirements. Toggle clamps are especially useful for injection molding, production lines, and welding applications.

Open-arm hold-down clamps offer maximum flexibility and adjustability. Two flanged washers hold the spindle in place anywhere along the arm by tightening the jam nuts.

Learn More


Carr Lane offers a large assortment of toggle clamp accessories, including Clamping SpindlesFlanged WashersBolt Retainers and Mounting Brackets in its online catalog. Clamping spindles are available in hex-HeadFlat-CushionCone-CushionSpring LoadedSwivel-Foot and Radius options.

Learn More