Plunger-Type, or Push/Pull Toggle Clamps incorporate a sliding plunger to provide a straight-line clamping action. These clamps involve a toggle action that moves and locks the plunger in the pushing direction.
The applications of a Plunger-Type Push/Pull Toggle Clamp are similar to Horizontal-Handle Hold-Down Toggle Clamps. They can be used for bonding, drilling, molding, milling, sealing, machine tool positioning, production fixtures, welding fixtures, and more.