Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flanged Washers

Toggle Clamps

 Steel
QUANTITY PART NO. A B C DIA
CL-832-TW-PACKOF2 #8-32 or M4 11/32 15/32
CL-3166-TW-PACKOF2 #10-32 or M5 13/32 15/32
CL-147-TW-PACKOF2 1/4-20 or M6 15/32 11/16
CL-148-TW-PACKOF2 1/4-20 or M6 17/32 11/16
CL-51610-TW-PACKOF2 5/16-18 or M8 21/32 7/8
CL-3811-TW-PACKOF2 3/8-16 or M10 25/32 1
CL-1213-TW 1/2-13 or M12 29/32 1-1/4
 Stainless Steel
QUANTITY PART NO. A B C DIA
CL-832-TW-S-PACKOF2 #8-32 or M4 11/32 15/32
CL-3166-TW-S-PACKOF2 #10-32 or M5 13/32 15/32
CL-147-TW-S-PACKOF2 1/4-20 or M6 15/32 11/16
CL-148-TW-S-PACKOF2 1/4-20 or M6 17/32 11/16
CL-51610-TW-S-PACKOF2 5/16-18 or M8 21/32 7/8
CL-3811-TW-S-PACKOF2 3/8-16 or M10 25/32 1