314-647-6200
[email protected]
Download Catalog Request A Catalog Find A CAD Model Part Configurator Part Converter
Download Catalog Request A Catalog Find A CAD Model Part Configurator Carr Lane Academy Part Converter
Carr Lane Mfg.’s exceptional range of swing clamps meet the diverse needs of modern machining and assembly operations. Our swing clamps effortlessly swing into position before clamping down with precision and strength, with multiple available style options, including horizontal, vertical, or hex drive cam handles. Carr Lane Mfg.’s swing clamps provide reliable and precise performance when you need quick, secure, and efficient clamping.
Swing clamps optimize workspaces and streamline clamping processes in various applications. Their primary feature is its ability to rotate or swing into position, providing unobstructed access to the workpiece. Once in position, the clamp is forced downward to secure the workpiece firmly. This dual action allows quick and easy part loading and unloading, significantly reducing setup times and enhancing workflow efficiency. Additionally, their swing motion minimizes the footprint required for clamping, making them ideal for intricate setups or operations where multiple clamps are needed in proximity.
Carr Lane Mfg.’s range of swing clamps includes various styles and configurations to suit different operational needs. From standard and long arm Hook Swing Clamps to one-touch Quick-Acting Swing Clamps and Up-Thrust Clamps, each type is engineered with specific applications in mind. Our swing clamps are also available with different drive options, including horizontal, vertical, or hex drive cam handles, providing additional flexibility and ease of use.
Carr Lane Mfg. offers various swing clamps to provide reliable clamping solutions for different applications.
Hook Clamps: Hook clamps are designed to swing into position manually then clamp straight down by screw action to allow for precise loading and unloading.
One-Touch Quick-Acting Swing Clamps: These manually operated clamps rotate exactly 70° clockwise before clamping in one continuous motion.
Swing Clamp Assemblies: For more extended reach, swing clamp assemblies can apply medium clamping force. These clamps are hand-tightened and come in four unique varieties.
Floating Clamps: Floating clamps are position-flexible clamping devices that adjust to the workpiece before locking to prevent deformation and machining vibration by providing additional support points.
Modular fixturing systems combine stability, flexibility, and cost-effectiveness to enhance the capabilities and productivity of machining operations. Before you get started, it’s essential to understand how they work and how to implement them properly.
Carr Lane Mfg. provides additional products to work alongside your swing clamps, enhancing productivity and precision.
Thank You! Your Customer Portal Account has been created.Please check your email for a link to verify your account.
Thank You! Your Distrubtor Portal Account has been created.Please check your email for a link to verify your account.
What is This? Save to My ProjectBuild & Manage Projects On-Site.Your Parts Your Way!Click the Save to My Project button to build a saved search history that you can use to build a project or parts list. You can even email your saved projects to coworkers. View all of your saved projects as well as your order history in the Customer Portal. To take advantage of these features, just create a customer account!
Your Personal Data will Never be Sold or Shared with Anyone.No one wants an inbox flooded with useless messages. It is our intent that any communication with you will be purposeful and useful. We will use the information you share with us to communicate to you in regards to your personal activity on the site. This includes shipping notifications, project reminders and the like. If you opt out of receiving email updates about Carr Lane Manufacturing we will only communicate with you in regards to your activity on the site, with the exception of survey(s) sent to all of our customers.View our Full Privacy Statement
Enter the quantity amount that will be needed for this Part. Then click Next to start configuring the Part.
Thank you! Your feedback has been submitted.
Contact Us for more help options.
Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.