Hook-Clamp Mounting Blocks

Swing Clamps

Inch
QUANTITY PART NO. A
THREAD
B
DIA
+/-.0006
C D E F G H J K L
MOUNTING
SCREWS
M N P Q
CL-1-CACB 5/16-18 .7514 15/16 1-7/8 2-1/2 1-1/4 1/2 2 1/4 3/4 5/16 or M8 1 29/32 1-3/4 2-1/2
CL-2-CACB 1/2-13 1.0014 1-19/32 2-3/4 2-3/4 2 1 2 3/8 1 1/2 or M12 1-11/32 1-15/32 2-1/2 3-3/4
CL-3-CACB 5/8-11 1.2514 1-17/32 2-3/4 5 2 1 4 1/2 1-1/4 5/8 or M16 1-11/16 1-11/32 2-1/2 3-3/4
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
DIA
+/-.015
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
MOUNTING
SCREWS
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
CLM-1-CACB M8 1.25 18.037 23.6 47.5 50 25.7 11.9 38.1 6.4 18 M6 or 1/4 24.9 18.5 43.9 63.2
CLM-2-CACB M12 1.75 25.037 39.9 67.1 74.9 38.1 16.5 55.1 8.9 23.9 M10 or 3/8 35.1 27.2 63.8 79.8
CLM-3-CACB M16 2 30.036 38.9 87.1 87.9 44.5 19.6 65 9.9 32 M12 or 1/2 45 31 83.1 112.5