Carbon fiber layup tools are essential for producing lightweight, high-strength components with exceptional durability, thermal stability, and corrosion resistance. These tools enable precise fiber placement and molding of complex shapes, making them ideal for aerospace, automotive, and marine applications. Carr Lane offers a robust lineup of components engineered to enhance these processes. Shoulder Potting Pins feature threaded holes to prevent pin lockups during curing, while Thin Drill Stops provide accurate depth control for composite drilling. Round Carbide Pads deliver heat-resistant stability at fixture contact points, and Quick-Ship Press Fit Bushings (Carbide) ensure long-lasting performance in high-wear setups. For mold handling, Forged Swivel Hoist Rings offer secure lifting, and ON-SIZE® Bushings for Bullet-Nose Dowels—available in head and headless types—guarantee reliable alignment for repeatable layups. Together, these precision components support the efficient, high-quality production of carbon fiber parts with minimal material waste and maximum design flexibility.