Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Compact Swing Clamps – Flange Base, Double Acting, B1.8491 (1 Series)

ROEMHELD Power Workholding

Standard Fittings
Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
THREAD
CLR-1850-111 1 Series 90° cw 490 2.2 6 16 M27x1.5
CLR-1850-121 1 Series 90° ccw 490 2.2 6 16 M27x1.5
CLR-1850-101 1 Series zero° 490 2.2 6 16 M27x1.5
Manifold Mounted
Order clamping arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
BODY
THREAD
CLR-1850-112 1 Series 90° cw 490 2.2 6 16 M27x1.5
CLR-1850-122 1 Series 90° ccw 490 2.2 6 16 M27x1.5
CLR-1850-102 1 Series zero° 490 2.2 6 16 M27x1.5