Carr Lane Mfg. offers a wide range of strap clamps to ensure you can achieve stability regardless of your application.
Forged Adjustable Clamps: Forged adjustable clamps utilize an adjustable design to accommodate a wide range of positioning options, workpiece sizes, and applications.
Slotted-Heel Clamp Straps: Equipped with a slotted heel, these strap clamps offer enhanced adjustability and alignment flexibility, making them ideal for securing workpieces with varying dimensions.
Tapped-Heel Clamp Straps: These clamps come with a tapped heel and provide a threaded hole for secure attachment and precise positioning, ensuring a firm grip on the workpiece.
Double-End Clamp Straps: Featuring clamping ends on both sides, these strap clamps are perfect for simultaneously clamping multiple workpieces or for providing balanced clamping pressure.
Step Clamps: Uniquely designed with stepped ridges, these clamps hold workpieces at different heights, allowing for versatile and secure positioning.
Forged U Clamps: Shaped like a ‘U’, these forged clamps provide a strong and stable grip, ideal for encircling workpieces completely for maximum holding strength.
High-Rise Clamps: Designed to elevate above the workpiece, high-rise clamps are perfect for tasks requiring additional clearance as they offer secure holding without interfering with tooling or machining processes.