Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Remove All Filters

Language
Convert Units of Measure =

Swivel Pad Feet (Steel, Zinc Plated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C D
DIA
E
CL-4-SPF 1/4-20 1/2 5/8 5/8 5/16
CL-5-SPF 5/16-18 9/16 3/4 11/16 3/8
CL-6-SPF 3/8-16 5/8 13/16 3/4 3/8
CL-8-SPF 1/2-13 3/4 15/16 7/8 7/16
CL-10-SPF 5/8-11 7/8 1 1 7/16
CL-12-SPF 3/4-10 1-1/8 1-11/32 1-1/4 5/8
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
CLM-6-SPF M6 1 13 16 16 8
CLM-8-SPF M8 1.25 15 19 17.5 9.5
CLM-10-SPF M10 1.5 17 20.5 19 9.5
CLM-12-SPF M12 1.75 19 24 22 11
CLM-16-SPF M16 2 24 25.5 25.5 11
CLM-20-SPF M20 2.5 30 34 32 16