Swivel Nuts

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C D E
DIA
CL-4-SN 1/4-20 5/16 7/16 3/16 3/8
CL-5-SN 5/16-18 3/8 17/32 1/4 7/16
CL-6-SN 3/8-16 7/16 17/32 17/64 1/2
CL-8-SN 1/2-13 5/8 21/32 3/8 11/16
CL-10-SN 5/8-11 3/4 1 7/16 7/8
CL-12-SN 3/4-10 7/8 1 1/2 1
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
CLM-6-SN M6 1 8 11 4.8 10
CLM-10-SN M10 1.5 13 14 7 13
CLM-12-SN M12 1.75 17 17 9.5 18