Screw Rest Pads

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C D
DIA
E
NOMINAL
E
ACTUAL
F
CL-MF25-4801 5/16-18 3/4 5/8 5/16 1/4 .2500 75°
CL-MF25-4802 5/16-18 3/4 5/8 5/16 3/8 .3750 60°
CL-MF25-4803 5/16-18 3/4 5/8 5/16 1/2 .5000 35°
CL-MF25-4804 5/16-18 3/4 5/8 5/16 3/4 .7500 25°
CL-MF25-4805 5/16-18 3/4 5/8 5/16 1 1.0000 20°
CL-MF25-4806 5/16-18 3/4 5/8 5/16 1-1/4 1.2500 15°
CL-MF25-4807 5/16-18 3/4 5/8 5/16 1-1/2 1.5000 15°
CL-MF40-4801 1/2-13 7/8 15/16 1/2 1/4 .2500 75°
CL-MF40-4802 1/2-13 7/8 15/16 1/2 3/8 .3750 60°
CL-MF40-4803 1/2-13 7/8 15/16 1/2 1/2 .5000 35°
CL-MF40-4804 1/2-13 7/8 15/16 1/2 3/4 .7500 25°
CL-MF40-4805 1/2-13 7/8 15/16 1/2 1 1.0000 20°
CL-MF40-4806 1/2-13 7/8 15/16 1/2 1-1/4 1.2500 15°
CL-MF40-4807 1/2-13 7/8 15/16 1/2 1-1/2 1.5000 15°
CL-MF40-4808 1/2-13 7/8 15/16 1/2 2 2.0000 15°
CL-MF50-4801 5/8-11 1 1-1/4 5/8 1/4 .2500 75°
CL-MF50-4802 5/8-11 1 1-1/4 5/8 3/8 .3750 60°
CL-MF50-4803 5/8-11 1 1-1/4 5/8 1/2 .5000 35°
CL-MF50-4804 5/8-11 1 1-1/4 5/8 3/4 .7500 25°
CL-MF50-4805 5/8-11 1 1-1/4 5/8 1 1.0000 20°
CL-MF50-4806 5/8-11 1 1-1/4 5/8 1-1/4 1.2500 15°
CL-MF50-4807 5/8-11 1 1-1/4 5/8 1-1/2 1.5000 15°
CL-MF50-4808 5/8-11 1 1-1/4 5/8 2 2.0000 15°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
CL-MF08-4801 M8 1.25 17 16 8 5 75°
CL-MF08-4802 M8 1.25 17 16 8 10 60°
CL-MF08-4803 M8 1.25 17 16 8 15 35°
CL-MF08-4804 M8 1.25 17 16 8 20 25°
CL-MF08-4805 M8 1.25 17 16 8 25 20°
CL-MF08-4806 M8 1.25 17 16 8 30 15°
CL-MF08-4808 M8 1.25 17 16 8 40 15°
CL-MF12-4801 M12 1.75 19 24 12 5 75°
CL-MF12-4802 M12 1.75 19 24 12 10 60°
CL-MF12-4803 M12 1.75 19 24 12 15 35°
CL-MF12-4804 M12 1.75 19 24 12 20 25°
CL-MF12-4805 M12 1.75 19 24 12 25 20°
CL-MF12-4806 M12 1.75 19 24 12 30 15°
CL-MF12-4808 M12 1.75 19 24 12 40 15°
CL-MF12-4810 M12 1.75 19 24 12 50 15°
CL-MF16-4802 M16 2 24 32 16 10 60°
CL-MF16-4803 M16 2 24 32 16 15 35°
CL-MF16-4804 M16 2 24 32 16 20 25°
CL-MF16-4805 M16 2 24 32 16 25 20°
CL-MF16-4806 M16 2 24 32 16 30 15°
CL-MF16-4808 M16 2 24 32 16 40 15°
CL-MF16-4810 M16 2 24 32 16 50 15°