Jig Leg Plates

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A B C D E
CL-1-JLP 1 .3125 5/16 #10-32 or M5 3/8
CL-2-JLP 1-1/4 .3750 3/8 1/4-20 or M6 1/2
CL-3-JLP 1-1/2 .4375 7/16 1/4-20 or M6 5/8