Double-End Jig Feet

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. THREAD
SIZE
A B C
CL-1-DEJF 5/8-11 1.000 5/8 1
CL-3-DEJF 5/8-11 1.500 1 1
CL-5-DEJF 5/8-11 2.000 1-1/2 1
CL-6-DEJF 5/8-11 2.500 1-1/2 1
CL-7-DEJF 5/8-11 3.000 1-1/2 1
CL-8-DEJF 5/8-11 3.500 1-1/2 1
CL-9-DEJF 5/8-11 4.000 1-1/2 1
CL-10-DEJF 5/8-11 6.000 1-1/2 1
CL-11-DEJF 5/8-11 8.000 1-1/2 1
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
CLM-30-DEJF M16 2 30 16 24
CLM-35-DEJF M16 2 35 22 24
CLM-40-DEJF M16 2 40 25 24
CLM-45-DEJF M16 2 45 32 24
CLM-50-DEJF M16 2 50 38 24
CLM-75-DEJF M16 2 75 38 24
CLM-100-DEJF M16 2 100 38 24