Horizontal V Blocks (Mini)

Work Supports & Rest Buttons


QUANTITY PART NO. SIZE WORKPIECE
DIAMETER
RANGE
A B G H MOUNTING
SCREW
SIZE
CL-MF25-6001 Small V 3/8 to 1 1-1/4 .8750 1 1-3/4 5/16-18
CL-MF25-6002 Large V 9/16 to 2 1-1/2 .7500 1-3/4 1-3/4 5/16-18
Required Locating Bushings
QUANTITY PART NO. FITS HORIZONTAL V BLOCK QUANTITY
REQUIRED
CL-MF25-4300 CL-MF25-6001
CL-MF25-6002
2
Required Socket-Head Cap Screws
QUANTITY PART NO. FITS HORIZONTAL V BLOCK QUANTITY
REQUIRED
CL-5/16-18x1.38-SHCS CL-MF25-6001 2
CL-5/16-18x1.38-SHCS CL-MF25-6002 4

Products Related to