Square Grippers (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A B C
THREAD
SERRATIONS SERRATION
DIMENSIONS
CL-6-SG 3/8 3/8 #10-32 EXTRA FINE .094x90°
CL-8-SG 1/2 3/8 #10-32 FINE .125x90°
CL-12-SG 3/4 3/8 #10-32 FINE .125x90°
CL-16-SG 1 3/8 1/4-28 FINE .125x90°
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-10-SG 10 10 M5 .8 EXTRA FINE 2.4x90°
CLM-12-SG 12 10 M5 .8 FINE 3.2x90°
CLM-20-SG 20 10 M5 .8 FINE 3.2x90°
CLM-25-SG 25 10 M6 1 FINE 3.2x90°