Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Round Grippers (Bonded Urethane)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
DUROMETER
HARDNESS
COLOR B C
THREAD
D G
DIA
CL-6-RGU-1 3/8 35 YELLOW 1/2 #10-32 1/4 .39
CL-6-RGU-2 3/8 60 BLUE 1/2 #10-32 1/4 .39
CL-6-RGU-3 3/8 80 RED 1/2 #10-32 1/4 .39
CL-8-RGU-1 1/2 35 YELLOW 1/2 #10-32 1/4 .51
CL-8-RGU-2 1/2 60 BLUE 1/2 #10-32 1/4 .51
CL-8-RGU-3 1/2 80 RED 1/2 #10-32 1/4 .51
CL-10-RGU-1 5/8 35 YELLOW 1/2 1/4-28 3/8 .63
CL-10-RGU-2 5/8 60 BLUE 1/2 1/4-28 3/8 .63
CL-10-RGU-3 5/8 80 RED 1/2 1/4-28 3/8 .63
CL-12-RGU-1 3/4 35 YELLOW 1/2 1/4-28 3/8 .83
CL-12-RGU-2 3/4 60 BLUE 1/2 1/4-28 3/8 .83
CL-12-RGU-3 3/4 80 RED 1/2 1/4-28 3/8 .83
CL-16-RGU-1 1 35 YELLOW 1/2 1/4-28 3/8 1.06
CL-16-RGU-2 1 60 BLUE 1/2 1/4-28 3/8 1.06
CL-16-RGU-3 1 80 RED 1/2 1/4-28 3/8 1.06
Metric
QUANTITY PART NO. A
DIA
(mm)
DUROMETER
HARDNESS
COLOR B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
G
DIA
(mm)
CLM-10-RGU-1 10 35 YELLOW 12 M5 .8 6 10
CLM-10-RGU-2 10 60 BLUE 12 M5 .8 6 10
CLM-10-RGU-3 10 80 RED 12 M5 .8 6 10
CLM-12-RGU-1 12 35 YELLOW 12 M5 .8 6 13
CLM-12-RGU-2 12 60 BLUE 12 M5 .8 6 13
CLM-12-RGU-3 12 80 RED 12 M5 .8 6 13
CLM-16-RGU-1 16 35 YELLOW 12 M6 1 9.5 16
CLM-16-RGU-2 16 60 BLUE 12 M6 1 9.5 16
CLM-16-RGU-3 16 80 RED 12 M6 1 9.5 16
CLM-20-RGU-1 20 35 YELLOW 12 M6 1 9.5 21
CLM-20-RGU-2 20 60 BLUE 12 M6 1 9.5 21
CLM-20-RGU-3 20 80 RED 12 M6 1 9.5 21
CLM-25-RGU-1 25 35 YELLOW 12 M6 1 9.5 27
CLM-25-RGU-2 25 60 BLUE 12 M6 1 9.5 27
CLM-25-RGU-3 25 80 RED 12 M6 1 9.5 27