Round Grippers – Counterbored (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C
MOUNTING
SCREW
SERRATIONS SERRATION
DIMENSIONS
CL-8-RGB 1/2 3/8 #8 FINE .125x90°
CL-10-RGB 5/8 3/8 #8 FINE .125x90°
CL-12-RGB 3/4 1/2 #10 FINE .125x90°
CL-16-RGB 1 1/2 1/4 FINE .125x90°
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
MOUNTING
SCREW
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-12-RGB 12 10 M4 FINE 3.2x90°
CLM-16-RGB 16 10 M4 FINE 3.2x90°
CLM-20-RGB 20 12 M5 FINE 3.2x90°
CLM-25-RGB 25 12 M6 FINE 3.2x90°