Gripper Swivel Screws (Hardened Tool Steel, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D G
CL-605-GSF 3/8-16 1/2 5/32 3/16 14°
CL-610-GSF 3/8-16 1 5/32 3/16 14°
CL-620-GSF 3/8-16 2 5/32 3/16 14°
CL-810-GSF 1/2-13 1 1/4 1/4 14°
CL-820-GSF 1/2-13 2 1/4 1/4 14°
CL-830-GSF 1/2-13 3 1/4 1/4 14°
CL-1010-GSF 5/8-11 1 5/16 5/16 14°
CL-1020-GSF 5/8-11 2 5/16 5/16 14°
CL-1030-GSF 5/8-11 3 5/16 5/16 14°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
G
CLM-1025-GSF M10 1.5 25 4 5 15°
CLM-1050-GSF M10 1.5 50 4 5 15°
CLM-1225-GSF M12 1.75 25 6 6 14°
CLM-1250-GSF M12 1.75 50 6 6 14°
CLM-1625-GSF M16 2 25 8 8 12°
CLM-1650-GSF M16 2 50 8 8 12°