Gripper Swivel Pads

Work Supports & Rest Buttons

Body without Round Gripper (Inch)
Order Round Gripper separately – see Related Products below.
QUANTITY PART NO. A
DIA
B
DIA
C D
THREAD
E F
BALL
DIA
H J MATCHING
ROUND
GRIPPER
SIZE
CL-6-GSP 3/8 5/8 7/8 1/4-28 .24 1/2 3/4 1 CL-6-RGx
CL-8-GSP 1/2 13/16 1 5/16-24 .35 5/8 7/8 1-1/8 CL-8-RGx
CL-10-GSP 5/8 15/16 1 3/8-24 .28 3/4 7/8 1-1/8 CL-10-RGx
CL-12-GSP 3/4 1-1/8 1-1/16 1/2-20 .25 7/8 15/16 1-3/16 CL-12-RGx
CL-16-GSP 1 1-1/2 1-3/8 1/2-20 .44 1-1/8 1-1/4 1-1/2 CL-16-RGx
Body without Round Gripper (Metric)
Order Round Gripper separately – see Related Products below.
QUANTITY PART NO. A
DIA
(mm)
B
DIA
(mm)
C
(mm)
D
THREAD
THREAD
PITCH
(mm)
E
(mm)
F
BALL
DIA
(mm)
H
(mm)
J
(mm)
MATCHING
ROUND
GRIPPER
SIZE
CLM-10-GSP 10 17 22 M6 1 7.5 13 18 24 CLM-10-RGx
CLM-12-GSP 12 19 24 M8 1.25 8.5 15 20 26 CLM-12-RGx
CLM-16-GSP 16 24 28 M10 1.5 9 20 24 30 CLM-16-RGx
CLM-20-GSP 20 30 30 M12 1.75 8.5 23 26 32 CLM-20-RGx
CLM-25-GSP 25 36 36 M12 1.75 12 28 32 38 CLM-25-RGx

Products Related to