Gripper Swivel Contact Bolts – Mini (Delrin®, Flat)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F
DIA
G
CL-305-GBFN #10-32 1/2 5/32 5/16 3/8 3/16 14°
CL-405-GBFN 1/4-20 1/2 1/4 3/8 7/16 9/32 14°
CL-410-GBFN 1/4-20 1 1/4 3/8 7/16 9/32 14°
CL-415-GBFN 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14°
CL-505-GBFN 5/16-18 1/2 5/16 7/16 1/2 3/8 14°
CL-510-GBFN 5/16-18 1 5/16 7/16 1/2 3/8 14°
CL-515-GBFN 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
CLM-612-GBFN M6 1 12 6 9.5 10 7 14°
CLM-625-GBFN M6 1 25 6 9.5 10 7 14°
CLM-640-GBFN M6 1 40 6 9.5 10 7 14°
CLM-812-GBFN M8 1.25 12 8.5 13 13 10 12°
CLM-825-GBFN M8 1.25 25 8.5 13 13 10 12°
CLM-840-GBFN M8 1.25 40 8.5 13 13 10 12°