Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Contact Bolts

Work Supports & Rest Buttons

Body without Round Gripper (Inch)
Order Round Gripper separately – see Related Products below.
QUANTITY PART NO. A
THREAD
B C
DIA
D E F
DIA
G H J MATCHING
ROUND
GRIPPER
SIZE
CL-605-GSB 3/8-16 1/2 3/8 5/8 5/8 1/2 1/8 1/2 3/4 CL-6-RGx
CL-610-GSB 3/8-16 1 3/8 5/8 5/8 1/2 1/8 1/2 3/4 CL-6-RGx
CL-615-GSB 3/8-16 1-1/2 3/8 5/8 5/8 1/2 1/8 1/2 3/4 CL-6-RGx
CL-810-GSB 1/2-13 1 1/2 3/4 13/16 5/8 3/16 5/8 7/8 CL-8-RGx
CL-815-GSB 1/2-13 1-1/2 1/2 3/4 13/16 5/8 3/16 5/8 7/8 CL-8-RGx
CL-1010-GSB 5/8-11 1 5/8 13/16 15/16 3/4 1/4 11/16 15/16 CL-10-RGx
CL-1020-GSB 5/8-11 2 5/8 13/16 15/16 3/4 1/4 11/16 15/16 CL-10-RGx
CL-1210-GSB 3/4-10 1 3/4 7/8 1-1/8 7/8 5/16 3/4 1 CL-12-RGx
CL-1225-GSB 3/4-10 2-1/2 3/4 7/8 1-1/8 7/8 5/16 3/4 1 CL-12-RGx
CL-1620-GSB 1"-8 2 1 1-1/8 1-1/2 1-1/8 3/8 1 1-1/4 CL-16-RGx
Body without Round Gripper (Metric)
Order Round Gripper separately – see Related Products below.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
J
(mm)
MATCHING
ROUND
GRIPPER
SIZE
CLM-1015-GSB M10 1.5 15 10 17 17 13 3 13 19 CLM-10-RGx
CLM-1030-GSB M10 1.5 30 10 17 17 13 3 13 19 CLM-10-RGx
CLM-1220-GSB M12 1.75 20 12 19 19 15 5 15 21 CLM-12-RGx
CLM-1240-GSB M12 1.75 40 12 19 19 15 5 15 21 CLM-12-RGx
CLM-1625-GSB M16 2 25 16 23 24 20 6 19 25 CLM-16-RGx
CLM-1650-GSB M16 2 50 16 23 24 20 6 19 25 CLM-16-RGx
CLM-2030-GSB M20 2.5 30 20 24 30 23 8 20 26 CLM-20-RGx
CLM-2060-GSB M20 2.5 60 20 24 30 23 8 20 26 CLM-20-RGx
CLM-2440-GSB M24 3 40 25 30 36 28 10 26 32 CLM-25-RGx