Edge Grippers

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A B SERRATIONS SERRATION
DIMENSIONS
C
MOUNTING
SCREW
COUNTERBORE
DEPTH
D
CL-6-EG-4 3/8 1/4 EXTRA FINE .094x90° #6 .146 1/16
CL-6-EG-4-SF 3/8 1/4 SUPER FINE .062x90° #6 .146 1/16
CL-6-EG-6 3/8 3/8 EXTRA FINE .094x90° #6 .146 1/16
CL-6-EG-6-SF 3/8 3/8 SUPER FINE .062x90° #6 .146 1/16
CL-8-EG-4 1/2 1/4 FINE .125x90° #8 .170 3/32
CL-8-EG-4-EF 1/2 1/4 EXTRA FINE .094x90° #8 .170 3/32
CL-8-EG-6 1/2 3/8 FINE .125x90° #8 .175 3/32
CL-8-EG-6-EF 1/2 3/8 EXTRA FINE .094x90° #8 .175 3/32
CL-8-EG-8 1/2 1/2 FINE .125x90° #8 .175 3/32
CL-8-EG-8-EF 1/2 1/2 EXTRA FINE .094x90° #8 .175 3/32
CL-10-EG-4 5/8 1/4 FINE .125x90° 1/4 .130 1/8
CL-10-EG-4-EF 5/8 1/4 EXTRA FINE .094x90° 1/4 .130 1/8
CL-10-EG-6 5/8 3/8 FINE .125x90° 1/4 .130 1/8
CL-10-EG-6-EF 5/8 3/8 EXTRA FINE .094x90° 1/4 .130 1/8
CL-10-EG-8 5/8 1/2 FINE .125x90° 1/4 .130 1/8
CL-10-EG-8-EF 5/8 1/2 EXTRA FINE .094x90° 1/4 .130 1/8
CL-12-EG-4 3/4 1/4 FINE .125x90° 5/16 .161 1/8
CL-12-EG-4-EF 3/4 1/4 EXTRA FINE .094x90° 5/16 .161 1/8
CL-12-EG-6 3/4 3/8 FINE .125x90° 5/16 .161 1/8
CL-12-EG-6-EF 3/4 3/8 EXTRA FINE .094x90° 5/16 .161 1/8
CL-12-EG-8 3/4 1/2 FINE .125x90° 5/16 .161 1/8
CL-12-EG-8-EF 3/4 1/2 EXTRA FINE .094x90° 5/16 .161 1/8
CL-16-EG-6 1 3/8 FINE .125x90° 3/8 .194 1/8
CL-16-EG-6-EF 1 3/8 EXTRA FINE .094x90° 3/8 .194 1/8
CL-16-EG-8 1 1/2 FINE .125x90° 3/8 .194 1/8
CL-16-EG-8-EF 1 1/2 EXTRA FINE .094x90° 3/8 .194 1/8
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
C
MOUNTING
SCREW
COUNTERBORE
DEPTH
(mm)
D
(mm)
CLM-10-EG-6 10 6 EXTRA FINE 2.4x90° M3 or #6 3.8 1.6
CLM-10-EG-10 10 10 EXTRA FINE 2.4x90° M3 or #6 3.8 1.6
CLM-12-EG-6 12 6 FINE 3.2x90° M4 or #8 4.1 2.3
CLM-12-EG-10 12 10 FINE 3.2x90° M4 or #8 4.1 2.3
CLM-12-EG-12 12 12 FINE 3.2x90° M4 or #8 4.1 2.3
CLM-16-EG-6 16 6 FINE 3.2x90° M6 or 1/4 4.2 3.2
CLM-16-EG-10 16 10 FINE 3.2x90° M6 or 1/4 4.2 3.2
CLM-16-EG-12 16 12 FINE 3.2x90° M6 or 1/4 4.2 3.2
CLM-20-EG-6 20 6 FINE 3.2x90° M8 or 5/16 5.1 3.2
CLM-20-EG-10 20 10 FINE 3.2x90° M8 or 5/16 5.1 3.2
CLM-20-EG-12 20 12 FINE 3.2x90° M8 or 5/16 5.1 3.2
CLM-25-EG-10 25 10 FINE 3.2x90° M10 or 3/8 6.6 3.2
CLM-25-EG-12 25 12 FINE 3.2x90° M10 or 3/8 6.6 3.2