Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-650-VTC Series (750 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-650-VTC Open Arm, Flanged Base 750 1.3
CL-651-VTC Open Arm, Straight Base 750 1.3
CL-651-VTC-2 Open Arm, Wide-Spread Base 750 1.3
CL-652-VTC Open Arm, Flanged Base, T Handle 750 1.3
CL-551-VTC Solid Arm, Straight Base 750 1.3
CL-552-VTC Solid Arm, Flanged Base, T Handle 750 1.3