Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-450-VTC Series (500 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-450-VTC Open Arm, Flanged Base 500 .8
CL-451-VTC Open Arm, Straight Base 500 .8
CL-452-VTC Open Arm, Flanged Base, T Handle 500 .8
CL-453-VTC Long Open Arm, Flanged Base 500 .8
CL-350-VTC Solid Arm, Flanged Base 500 .8
CL-351-VTC Solid Arm, Straight Base 500 .8
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-450-VTC-S Open Arm, Flanged Base 500 .8