Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-250-VTC Series (200 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-VTC Fixed Open Arm, Flanged Base 200 .4
CL-251-VTC Solid Arm, Straight Base 200 .4
CL-252-VTC Solid Arm, Flanged Base, T Handle 200 .4
CL-253-VTC Long Open Arm, Flanged Base 200 .4
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-VTC-S Fixed Open Arm, Flanged Base 200 .4
CL-253-VTC-S Long Open Arm, Flanged Base 200 .4