Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-600-HCTC (600lbs)

Toggle Clamps

Inch - Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-600-HCTC Open Arm, Flange Base 600 Green .56
CL-600-HCTC-R Open Arm, Flange Base 600 Red .56
Metric - Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(N)
HANDLE
COLOR
SHIPPING
WEIGHT
(kg)
CLM-600-HCTC Open Arm, Flange Base 2669 Green .25
CLM-600-HCTC-R Open Arm, Flange Base 2669 Red .25
Inch - Stainless Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-600-HCTC-S Open Arm, Flange Base 600 Green .56
Metric - Stainless Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(N)
HANDLE
COLOR
SHIPPING
WEIGHT
(kg)
CLM-600-HCTC-S Open Arm, Flange Base 2669 Green .25