Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-1000-HCTC (1000lbs)

Toggle Clamps

Inch - Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-1000-HCTC Open Arm, Flange Base 1000 Green 1.25
CL-1000-HCTC-R Open Arm, Flange Base 1000 Red 1.25
Metric - Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(N)
HANDLE
COLOR
SHIPPING
WEIGHT
(kg)
CLM-1000-HCTC Open Arm, Flange Base 4448 Green .57
CLM-1000-HCTC-R Open Arm, Flange Base 4448 Red .57
Inch - Stainless Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-1000-HCTC-S Open Arm, Flange Base 1000 Green 1.25
Metric - Stainless Steel
QUANTITY Part Number DESCRIPTION HOLDING
CAPACITY
(N)
HANDLE
COLOR
SHIPPING
WEIGHT
(kg)
CLM-1000-HCTC-S Open Arm, Flange Base 4448 Green .57