Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Remove All Filters

Language
Convert Units of Measure =

CL-50-PL Series (200 lbs) Jaw Width 1"

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-50-PL Hex-Head Spindle 200 .4
CL-50-PL-2 Hex-Head Spindle & Bottom Cushion 200 .4
CL-50-PL-3 Dual Hex-Head Spindles 200 .4