Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-454-PL Series (700 lbs) Jaw Width 3"

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-454-PL Swivel-Foot and Hex-Head Spindles 700 1.4
CL-450-PL Hex-Head Spindle 700 1.4
CL-452-PL Flat Cushion Spindle 700 1.4