Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-254-PL Series (700 lbs) Jaw Width 1-3/4"

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-254-PL Swivel-Foot Spindle 700 1.3
CL-250-PL Hex-Head Spindle 700 1.3
CL-252-PL Flat Cushion Spindle 700 1.3
CL-254-PL-2 Dual Hex-Head Spindles 700 1.3