Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Polyurethane Flat Cushions

Toggle Clamps

Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D
DIA
E
CL-1032-FCP-PACKOF2 #10-32 .19 .63 .41 .63
CL-1420-FCP 1/4-20 .30 .63 .41 .63
CL-51618-FCP 5/16-18 .33 .75 .50 .75
CL-3816-FCP 3/8-16 .38 .81 .63 .88
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
DIA
(mm)
E
(mm)
CLM-5-FCP-PACKOF2 M5 .8 5 16 10.5 16
CLM-6-FCP M6 1 6 16 10.5 16
CLM-8-FCP M8 1.25 7.5 19 12.5 19
CLM-10-FCP M10 1.5 9 20.5 16 22.5