Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flat-Cushion Spindles

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. A
THREAD
B
±.05
C
DIA
D
DIA
E
CL-316112-FC-PACKOF2 #10-32 1-3/8 9/16 7/16 7/32
CL-14112-FC-PACKOF2 1/4-20 1-5/8 5/8 13/32 13/32
CL-14200-FC-PACKOF2 1/4-20 2-1/8 5/8 13/32 13/32
CL-518208-FC-PACKOF2 5/16-18 2-1/4 3/4 1/2 1/2
CL-516212-FC-PACKOF2 5/16-18 3 3/4 1/2 1/2
CL-38212-FC-PACKOF2 3/8-16 2-9/16 7/8 9/16 19/32
CL-38314-FC-PACKOF2 3/8-16 3-9/16 7/8 9/16 19/32
Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B ± 1.25
(mm)
C
DIA
(mm)
D
DIA
(mm)
E
(mm)
CLM-536-FC M5 .8 36 14.3 11.3 5.6
CLM-640-FC M6 1 40 15.9 10.3 10.3
CLM-655-FC M6 1 55 15.9 10.3 10.3
CLM-863-FC M8 1.25 63 19 12.2 12.7
CLM-878-FC M8 1.25 78 19 12.2 12.7
CLM-1065-FC M10 1.5 65 25.4 17.3 15.1
CLM-1090-FC M10 1.5 90 25.4 17.3 15.1