Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-250-TPC Series (300 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-TPC Tapped Plunger, Threaded Body 5/16-18 3/4-16 300 .7
Stainless Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-TPC-S Tapped Plunger, Threaded Body 5/16-18 3/4-16 300 .7
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
PLUNGER
THREAD
PITCH
(mm)
BODY
THREAD
BODY
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-250-TPC Tapped Plunger, Threaded Body M8 1.25 M20x1.5 1.5 300 .7
 Optional Mounting Bracket
QUANTITY PART NO. FOR CLAMPS SHIPPING
WEIGHT
(lbs)
CL-250-TPCA CL-250-TPC
CL-250-TPC-S
CL-255-TPC
.3

Products Related to