Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-150-TPC Series (200 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-150-TPC Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4
Stainless Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
BODY
THREAD
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-150-TPC-S Tapped Plunger, Threaded Body 1/4-20 5/8-18 200 .4
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
PLUNGER
THREAD
PITCH
(mm)
BODY
THREAD
BODY
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-150-TPC Tapped Plunger, Threaded Body M6 1 M16x1.5 1.5 200 .4