Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-650-SPC Series (16000 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-650-SPC Tapped Plunger, Flanged Base 5/8-11 16000 5.7
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-650-SPC Tapped Plunger, Flanged Base M16 2 16000 5.7

Products Related to