Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-60-SPC Series (150 lbs)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-60-SPC Tapped Plunger, Flanged Base #8-32 150 .2
Stainless Steel (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-60-SPC-S Tapped Plunger, Flanged Base #8-32 150 .2
Steel (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-60-SPC Tapped Plunger, Flanged Base M4 .7 150 .2

Products Related to