Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-300-PC Series (1500 lbs)

Toggle Clamps

Steel with Nodular Iron Base (Inch)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-300-PC Tapped Plunger, Flanged Base 1/2-13 1500 3.2
Steel with Nodular Iron Base (Metric)
QUANTITY PART NO. DESCRIPTION TAPPED HOLE
IN PLUNGER
THREAD
PITCH
(mm)
HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CLM-300-PC Tapped Plunger, Flanged Base M12 1.75 1500 3.2

Products Related to