A critical error has occurred. Please check the Admin Logs for further details.
Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Stainless Steel Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Push/Pull Toggle Clamps (Plunger Type)

Toggle Clamps

Push/pull toggle clamps incorporate a sliding plunger to provide a straight-line clamping action. On push/pull clamps, the toggle action moves and locks the plunger in either the pushing or pulling direction. Carr Lane push/pull toggle clamps are available in several different models, including a standard SPC design, horizontal handle, PC design, threaded body and wagon brakes featuring a glow-in-the-dark handle specifically designed for use on stage-set designs. The most rugged push/pull toggle clamp offered by Carr Lane, the CL-650-SPC standard tapped plunger provides a 16,000-lb. holding capacity. All Carr Lane push/pull toggle clamps are available with a variety of features and holding capacities. Browse the full line of push/pull toggle clamps below in the Carr Lane catalog.