Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Action Clamp

Toggle Clamps

QUANTITY PART NO. HOLDING
CAPACITY
A
RANGE
MIN
(mm)
A
RANGE
MAX
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
DIA
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T DIA
(mm)
W DIA
(mm)
X (mm)
CLM-150-PAC 154 LBS (70KG) 33 63 30 55 38 8 22 6 2 16 4.3 16 28.5 13.5 20 16 11 16.5 5.2 6 19
CLM-200-PAC 198 LBS (90KG) 32 72 32 67 50 14 22 6 2.5 16 5.3 16 28.5 13.5 27 18 11 16.5 5.2 6 21
CLM-220-PAC 220 LBS (100KG) 45 85 40 98 61 12 29 7.5 3 22 5.3 22 48 17 36 22 19 22 7.1 10 32.5