Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-250-PA Series (375 lbs)

Toggle Clamps

Steel
Order matching steel latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
HOOK
CL-250-PA Flanged Base 375 .8 CL-250-PA-HOOK
CL-251-PA Narrow Base 375 .8 CL-250-PA-HOOK
Stainless Steel
Order matching stainless steel latch plate separately below.
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
REPLACEMENT
HOOK
CL-250-PA-S Flanged Base 450 .8 CL-250-PA-S-HOOK
Matching Latch Plate (Steel)
QUANTITY PART NO.
CL-250-PA-L
Matching Latch Plate (Stainless Steel)
QUANTITY PART NO.
CL-250-PA-S-L

Products Related to