Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-550-HTC Series (750 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-550-HTC Open Arm, Flanged Base 750 1.5
CL-551-HTC Open Arm, Straight Base 750 1.5
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-550-HTC-S Open Arm, Flanged Base 850 1.5
CL-551-HTC-S Open Arm, Straight Base 850 1.5

Products Related to