Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-450-HTC Series (500 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-450-HTC Open Arm, Flanged Base 500 Green .6
CL-450-HTC-R Open Arm, Flanged Base 500 Red .6
CL-451-HTC Open Arm, Straight Base 500 Green .6
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-450-HTC-S Open Arm, Flanged Base 600 .6