Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-350-HTC Series (200 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
HANDLE
COLOR
SHIPPING
WEIGHT
(lbs)
CL-350-HTC Open Arm, Flanged Base 200 Green .3
CL-350-HTC-R Open Arm, Flanged Base 200 Red .3
CL-351-HTC Open Arm, Straight Base 200 Green .3
CL-300-HTC Solid Arm, Flanged Base 200 Green .3
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-350-HTC-S Open Arm, Flanged Base 250 .3

Products Related to