Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-250-HTC Series (60 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-HTC Open Arm, Flanged Base 60 .1
CL-251-HTC Open Arm, Straight Base 60 .1
CL-252-HTC Open Arm, Right Flange 60 .1
CL-253-HTC Open Arm, Left Flange 60 .1
CL-150-HTC Solid Arm, Flanged Base 60 .1
CL-151-HTC Solid Arm, Straight Base 60 .1
CL-152-HTC Solid Arm, Right Flange 60 .1
CL-153-HTC Solid Arm, Left Flange 60 .1
Stainless Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-250-HTC-S Open Arm, Straight Base 75 .1
CL-150-HTC-S Solid Arm, Flanged Base 75 .1

Products Related to