Product Catalog
Catalog Tools
Measurement
Metric
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Electric Vertical Toggle Clamp

Toggle Clamps

Like all Toggle Clamps the Electric Toggle Clamp uses an over-center locking principle known as a “toggle action.” Actuating the clamp first moves the mechanism into position, then applies clamping force by compressing or stretching the linkage elements after contacting the workpiece, then positively locks the mechanism by moving the toggle action's center pivot past the centerline of the other two pivots, against a stop creating a mechanical failsafe against unclamping.

The weldable arm makes this electric clamp incredibly versatile. Along with its compact design and adaptable mounting options, it is suitable for a wide range of applications, including CNC machining, woodworking, metalworking, welding, and more.
The Electric Toggle Clamp features an advanced JVL NEMA 17 profile integrated ServoStep Motor providing unparalleled control and accuracy of the clamping arm throughout the clamping stroke. This integrated motor comes with current protection, allowing for sensor-free homing and operation. Its rugged construction and high-grade components guarantee outstanding durability and reliability, ensuring maximum performance during extended periods of use.
The clamp is also available without a motor, enabling the use of any NEMA 17 motor. This flexibility suits virtually any specific need or preference, further enhancing the versatility and adaptability of this innovative clamping solution.

Select a Product Type

Related Products for