Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Air-Powered Swing Clamps – Block Type, J7.202

Toggle Clamps,ROEMHELD Power Workholding

Version for Standard Fittings
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206 310 7 Series 90° ccw 18 41 1/4 BSPP
Version for Manifold Mounting with O-Ring Ports at Bottom End (Version B)
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106B 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206B 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106B 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206B 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106B 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206B 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106B 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206B 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106B 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206B 310 7 Series 90° ccw 18 41 1/4 BSPP
Version for Manifold Mounting with O-Ring Ports on Broad Side (Version K)
Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-106K 31 3 Series 90° cw 7 14.5 M5
CLR-1873-206K 31 3 Series 90° ccw 7 14.5 M5
CLR-1874-106K 82 4 Series 90° cw 9 18.5 M5
CLR-1874-206K 82 4 Series 90° ccw 9 18.5 M5
CLR-1875-106K 124 5 Series 90° cw 15 32 1/8 BSPP
CLR-1875-206K 124 5 Series 90° ccw 15 32 1/8 BSPP
CLR-1876-106K 195 6 Series 90° cw 15 33 1/8 BSPP
CLR-1876-206K 195 6 Series 90° ccw 15 33 1/8 BSPP
CLR-1877-106K 310 7 Series 90° cw 18 41 1/4 BSPP
CLR-1877-206K 310 7 Series 90° ccw 18 41 1/4 BSPP