Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-500-PTC Series (200 lbs)

Toggle Clamps


QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
CLAMPING FORCE
AT 100 PSI
AT CENTER OF ARM
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-500-PTC Open Arm 200 200 2.5
CL-500-PTC-MP Open Arm, Position Sensing 200 200 2.5