Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-3000-PTC (5000 lbs)

Toggle Clamps


QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
CLAMPING FORCE
AT 100 PSI
AT CENTER OF ARM
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-3000-PTC Solid Arm 5000 1600 15

Products Related to