Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Remove All Filters

Language
Convert Units of Measure =

Key Insert Assortments – Steel (Metric, Coarse Threads)

Threaded Inserts

Coarse, Steel (Metric)
QUANTITY PART NO. ID
THREAD
ID
THREAD
PITCH
(mm)
CONTAINS THESE INSERTS CONTAINS THESE TOOLS
CLM-1-KSM-C M5
M6
M8
M10
M12
M16
M20
.8
1
1.25
1.5
1.75
2
2.5
CLM-58-KSM (5)
CLM-61-KSM (10)
CLM-8125-KSM (10)
CLM-1015-KSM (10)
CLM-12175-KSM (10)
CLM-162-KSM (10)
CLM-2025-KSM (5)
CL-10-KST
CL-14-KST
CL-516-KST
CL-38-KST
CL-12-KST
CL-58-KST
CL-34-KST