Swing Clamp Assemblies (Post Mounted, Knob Handle)

Swing Clamps

Inch
QUANTITY PART
NO.
D
THREAD
SIZE
A B C
DIA
NOMINAL
C
DIA
ACTUAL
-.001/-.004
E F G H
DIA
J K L N Q
THREAD
S U
DIA
V
DIA
W Y Z
CL-1-SWA-1 5/16-18 1-1/2 .80 9/16 .563 19/32 3/4 2-5/8 1/2 1-1/2 5/32 7/16 .80 5/16-18 .16 11/16 15/16 3/4 .07 .80
CL-4-SWA-1 1/2-13 2 1.18 7/8 .875 1-1/2 1-1/8 4-3/16 3/4 2 3/16 3/4 1.18 1/2-13 .19 1 1-5/16 1-1/8 .10 .67
CL-5-SWA-1 1/2-13 2-1/2 1.18 7/8 .875 1-1/2 1-1/8 4-3/16 3/4 2 3/16 3/4 1.18 1/2-13 .19 1 1-5/16 1-1/8 .10 .67
CL-2-SWA-1 5/8-11 3 1.55 1-1/8 1.125 1-25/32 1-5/16 4-13/16 15/16 2-1/2 7/32 7/8 1.55 5/8-11 .22 1-5/16 1-3/4 1-1/2 .13 .74
CL-3-SWA-1 5/8-11 4 1.55 1-1/8 1.125 1-25/32 1-5/16 4-13/16 15/16 2-1/2 7/32 7/8 1.55 5/8-11 .22 1-5/16 1-3/4 1-1/2 .13 .74
Metric
QUANTITY PART
NO.
D
THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
DIA
ACTUAL
-.03/-.10
(mm)
E
(mm)
F
(mm)
G
(mm)
H
DIA
(mm)
J
(mm)
K
(mm)
L
(mm)
N
(mm)
Q
THREAD
S
(mm)
U
DIA
(mm)
V
DIA
(mm)
W
(mm)
Y
(mm)
Z
(mm)
CLM-1-SWA-1 M8 1.25 38.1 20.3 14 15.1 19.1 66.7 12.7 38.1 4 11.3 20.3 5/16-18 4.1 17.5 23.8 19.1 1.3 24
CLM-4-SWA-1 M12 1.75 50.8 30 22 38.1 28.6 106.4 19.1 50.8 4.8 18.3 30 1/2-13 4.8 25.4 33.3 28.6 3 25.5
CLM-5-SWA-1 M12 1.75 63.5 30 22 38.1 28.6 106.4 19.1 50.8 4.8 18.3 30 1/2-13 4.8 25.4 33.3 28.6 3 25.5
CLM-2-SWA-1 M16 2 76.2 39.4 28 45.2 33.3 122.2 23.8 63.5 5.6 22.3 39.4 5/8-11 5.6 33.3 44.5 38.1 2.7 17
CLM-3-SWA-1 M16 2 101.6 39.4 28 45.2 33.3 122.2 23.8 63.5 5.6 22.3 39.4 5/8-11 5.6 33.3 44.5 38.1 2.7 17